X22: Relay output DOR
Specification | |
|---|---|
Number | 1 |
Current-carrying capacity of relay contacts | Vmax = DC 30 V, Imax = DC 0.8 A |
Connection | X22:1: DOR-C, shared relay contact |
Connection contacts | |
Maximum cable length | 30 m |
Specification | |
|---|---|
Number | 1 |
Current-carrying capacity of relay contacts | Vmax = DC 30 V, Imax = DC 0.8 A |
Connection | X22:1: DOR-C, shared relay contact |
Connection contacts | |
Maximum cable length | 30 m |