Input

Unit

MCX91A-....-503-4..

Size

7

Type

2200

2500

3000

Nominal line voltage Vline (in accordance with EN 50160)

V

3 × AC 380 to 500

Nominal current AC Iline

A

198

225

270

Line frequency fline

Hz

50 to 60 ± 5%

Controlled rectifier

Yes

X1 connection contacts

M12 bolt