General
Unit | MCX91A-....-5E3-4.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 0S | |||||||
Type | 0010 | 0016 | 0020 | 0025 | 0032 | 0040 | 0055 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 7 | 11 | 15 | 19 | 27 | 34 | 50 |
Power consumption 24 V | W | Maximum 8.5 (depending on the device variant) | ||||||
Interference suppression | – | EMC filter limit value category C2 in accordance with EN 61800-3 | ||||||
PE connection | – | M4 screw (with terminal clip) | ||||||
Permitted number of times power may be switched on/off per minute | 1/min | 1 | ||||||
Minimum switch-off time for power off | s | 10 | ||||||
Mass | kg | 1.7 | ||||||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings | ||||||