Fault 19 Process data
Error: 19.01 (1301hex | 4865dec) Description: Torque profile value violation | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The set torque profile values are not plausible. The torque limit may only be specified as an absolute value. | Correct the profile values. | |
Error: 19.02 (1302hex | 4866dec) Description: Position setpoint violation | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Position setpoint outside software limit switches. | Check the position setpoint. | |
Position setpoint outside modulo positioning range. | Check the position setpoint. | |
Position in user unit generates number overflow in system unit. | Check position in user unit. | |
Error: 19.03 (1303hex | 4867dec) Description: Speed setpoint violation | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The speed setpoints in the profile value connection are not plausible. The speed limit may only be specified as an absolute value. | Correct the setpoint. | |
Error: 19.04 (1304hex | 4868dec) Description: Acceleration setpoint violation | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The acceleration setpoint in the profile value connection is not plausible. The acceleration limit may only be specified as an absolute value. | Correct the setpoint. | |
Error: 19.05 (1305hex | 4869dec) Description: Drive function not available | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Non-existent drive function (FCB) selected. | Enter the available FCB number. | |
Error: 19.06 (1306hex | 4870dec) Description: Mass moment of inertia setpoint violation | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The mass moment of inertia setpoint is not plausible. The mass moment of inertia may only be specified as an absolute value. | Correct the setpoint. | |
Error: 19.07 (1307hex | 4871dec) Description: Referencing missing | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The activated function can only be performed with a referenced drive. | Reference the drive. | |
Error: 19.08 (1308hex | 4872dec) Description: Drive train changeover not allowed | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Drive train changeover requested while output stage is enabled. | Inhibit the output stage before changing to another drive train. | |
Error: 19.09 (1309hex | 4873dec) Description: Jerk setpoint violation | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The jerk time is not plausible. The jerk time may only be specified as an absolute value | Adjust the jerk time. | |
Error: 19.11 (130Bhex | 4875dec) Description: Direction of rotation reversal – signal error at enable time | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
At the time of enable, the signal levels of the signals "Activate external direction of rotation reversal" and "External direction of rotation reversal reference signal" are not plausible (not inverted to each other). | Check control signal or cabling. | |
A reference signal is parameterized for the external direction of rotation reversal, but no signal for activating the function. | Adapt parameterization. | |
Error: 19.12 (130Chex | 4876dec) Description: Direction of rotation reversal – signal error during enable | ||
|---|---|---|
| Response: External direction of rotation reversal | |
Cause | Measure | |
The signal levels for activating the external direction of rotation reversal have changed for an enabled drive. | Check control signal or cabling. | |