Derating

The following table shows the derating of the HF.. output filter depending on line voltage and output frequency.

Consider an additional derating of 3% IN/K above an ambient temperature of 45 °C.

Output frequency

Permissible filter current I/IN

Nominal filter current ≤ 46 A

Nominal filter current ≥ 65 A

0 – 10 Hz

- without UZ connection at 400 V

- with UZ connection at 400 V

- without UZ connection at 500 V

- with UZ connection at 500 V

 

100%

100%

100%

70% + 1.5% × output frequency

 

100%

100%

100%

10% + 9% × output frequency

11 – 20 Hz

- without UZ connection at 400 V

- with UZ connection at 400 V

- without UZ connection at 500 V

- with UZ connection at 500 V

 

100%

100%

100%

70% + 1.5% × output frequency

 

100%

100%

100%

100%

21 – 149 Hz

- with and without UZ connection

 

100%

 

100%

150 – 250 Hz

- with and without UZ connection

 

100% - 0.1% × (output frequency - 150 Hz)

 

100% - 0.2% × (output frequency - 150 Hz)

Short-time operation without speed derating, e.g., startup

  • Filter current 100% for 5 min every 60 min permitted