Standard accessories

Inverter

Plastic cover

Number

Scope of delivery

Description

Part number

Size 5

10

Not included in the scope of delivery

Plastic cover for degree of protection IP20

28243625

–– Size 6

10

Cover to increase the degree of protection

28244540

Size 7

12

28257677

Size 8

24

2 × 28257677

Inverter

Carrying aid

Number

Scope of delivery

Description

Part number

Size 6

1

Included in the scope of delivery

Auxiliary tools for assembly

28106229

Size 7

1

Auxiliary tools for assembly

28257685

Inverter

Shield plate

Number

Scope of delivery

Description

Part number
accessory pack

Size
0S, 0L

Shield plate for motor and control cables

1

Included in the scope of delivery

Shield plate for shield support and strain relief

28261291

Size 3 – 8

Shield plate on control unit for control cables

28220250

Size 3 – 4

Shield plate for motor and control cables

28222725

Size 5

Shield plate
for coaxial cable of the
MOVILINK® DDI
cable

28270789

Size 6 – 8

Shield plate
for coaxial cable of the
MOVILINK® DDI
cable

28297040