Permitted tightening torques
Observe the following information:
- Always tighten the terminals or terminal studs by hand and not with electrically or pneumatically operated tools.
- Adhere to the specified tightening torques with a tolerance of +/- 10%.
Tightening torques in Nm | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Sizes | |||||||||
0S | 0L | 3 | 4 | 5 | 6 | 7 | 8 | ||
Line connection | X1 | 0.5 – 0.6 | 1.7 – 1.8 | 8.5 – 9.5 | 15 – 20 | 31 | |||
Motor and braking resistor connection | X2 | 0.5 – 0.6 | 1.7 – 1.8 | 8.5 – 9.5 | 15 – 20 | 31 | |||
Terminal screw for TN/IT systems | EMC | 1.2 – 1.7 | 1 – 1.2 | ||||||
PE connection | – | 1.2 – 1.5 | 3 – 4 | 6 – 10 | 15 – 20 | 31 | |||
Other screw connections at the shield plate and front option | M4 | 1.4 – 1.6 | |||||||