Motor with operating point 230 V/60 Hz
MOVIMOT® type | MM 03D- 233-00 | MM 05D- 233-00 | MM 07D- 233-00 | MM 11D- 233-00 | MM 15D- 233-00 | MM 22D- 233-00 | |
|---|---|---|---|---|---|---|---|
Part number | 18215084 | 18215092 | 18215106 | 18215114 | 18215122 | 18215130 | |
Size | 1 | 2 | |||||
Apparent | SN | 1.0 kVA | 1.3 kVA | 1.7 kVA | 2.0 kVA | 2.9 kVA | 3.4 kVA |
Connection | Vline | AC 3 x 200 V/230 V/240 V | |||||
Permitted range | Vline = AC 200V -10% – AC 240V +10% | ||||||
Line frequency | fline | 50 to 60 Hz ± 10% | |||||
Nominal line current | Iline | AC 1.9 A | AC 2.4 A | AC 3.5 A | AC 5.0 A | AC 6.7 A | AC 7.3 A |
Unaffected short-circuit current | 5 kA | ||||||
Maximum rated current | 25 A | ||||||
Power factor | cos φ | 0.99 | |||||
Output voltage | VA | 0 – Vline | |||||
Output frequency | fA | 2 – 120 Hz | |||||
Resolution | 0.01 Hz | ||||||
Operating point | 230 V at 60 Hz | ||||||
Nominal output current | IN | AC 2.5 A | AC 3.2 A | AC 4.0 A | AC 5.5 A | AC 7.3 A | AC 8.7 A |
Motor power S1 | PMot | 0.37 kW 0.5 HP | 0.55 kW 0.75 HP | 0.75 kW 1.0 HP | 1.1 kW 1.5 HP | 1.5 kW 2.0 HP | 2.2 kW 3.0 HP |
PWM frequency | 4 (factory setting)/8/16 kHz 16 kHz PWM frequency (low-noise): When DIP SWITCH S1/7 is set to ON, the devices operate at a PWM frequency of 16 kHz (low noise) and switch back in steps to lower clock frequencies depending on the heat sink temperature and the load. | ||||||
Current limitation | Imax | Motoring operation: | 160% for | ||||
Regenerative operation: | 160% for | ||||||
Maximum | 15 m when mounting close to the motor of the MOVIMOT® frequency inverter (with SEW-EURODRIVE hybrid cable) | ||||||
External | Rmin | 150 Ω | 68 Ω | ||||
Interference immunity | Complies with EN 61800-3 | ||||||
Interference emission | Complies with category C2 according to EN 61800-3 (limit value class A to EN 55011 and EN 55014) | ||||||
Ambient temperature | ϑA | -25 (-30) – +40 °C depending on the motor PN reduction: 3% IN per K up to max. 60 °C | |||||
Climate class | EN 60721-3-3, class 3K22 | ||||||
Storage temperature If the device is stored for long periods, apply line voltage to the device for at least 5 minutes every 2 years. Otherwise, the service life of the device will be reduced. | -30 to +85 °C (EN 60721-3-3, class 3K22) | ||||||
Maximum permitted vibration and impact load | 3M7 according to DIN EN 60721-3-3 According to DIN EN 61800-5-1 and EN 60068-2-6 | ||||||
Degree of protection | IP54, IP55, IP65, IP66 (optional, specify when ordering) (Connection box closed and all cable entries sealed; if the motor has a lower degree of protection, the degree of protection of the MOVIMOT® drive is reduced accordingly) | ||||||
Operating mode | S1, S3 max. cycle duration 10 minutes (EN 60034-1) | ||||||
Type of cooling | Natural cooling (DIN 41751) | ||||||
Installation altitude | h ≤ 1000 m: No reduction h > 1000 m: IN reduced by 1% per 100 m h > 2000 m: IN reduction by 1% per 100 m, overvoltage category II hmax = 3800 m See also chapter Installation altitudes above 1000 m above sea level | ||||||
Mass | See "MOVIMOT® gearmotors" catalog | ||||||
Dimensions, | |||||||
Output torques | |||||||
Required | Grounding of the device | ||||||
Motor protection |
| Motor protection model: see chapter "Parameter 340" Motor current 140% – 190% of IN: Switch-off between 60 s and 134 s, (depending on the actual speed and the thermal memory) | |||||