Connecting without connector
In the design without connector, the motor is connected directly via the terminals of the MOVIMOT®.

[1] | Connection via terminals |

MOVIMOT® Terminal | Hybrid cable Wire color/designation | DR.. motor Terminal | |
|---|---|---|---|
X2 | U1 | Black/U1 | U1 |
V1 | Black/V1 | V1 | |
W1 | Black/W1 | W1 | |
X1 | 13 | Red/13 | 4a |
14 | White/14 | 3a | |
15 | Blue/15 | 5a | |
X6 | 24 V | Black/1 | 1b |
R or LConnect the TH cable to terminal "R" (=> clockwise rotation) or "L" (=> counterclockwise rotation) depending on the required direction of rotation. | Black/2 | 2b | |
PE connection | Green/yellow + shield end (inner shield) | PE connection | |
