Assignment of the drive ID module
Motor | Drive ID module | ||||
|---|---|---|---|---|---|
Type | Line voltage | Line frequency | Identification | Identification color | Part number |
V | Hz | ||||
DR2S.. | 230/400 | 50 | DR2S/400/50 | Light gray/white | 28249720 |
DR2S.. | 266/460 | 60 | DR2S/460/60This drive ID module can also be combined with MOVIMOT® MM..D-233. | Yellow/white | 28249739 |
DRS.. | 230/400 | 50 | DRS/400/50 | White | 18214371 |
DRE.. | 230/400 | 50 | DRE/400/50 | Orange | 18214398 |
DRS.. | 266/460 | 60 | DRS/460/60This drive ID module can also be combined with MOVIMOT® MM..D-233. | Yellow | 18214401 |
DRE.. | 266/460 | 60 | DRE/460/60This drive ID module can also be combined with MOVIMOT® MM..D-233. | Green | 18214428 |
DRS../DRE.. | 220/380 | 60 | DRS/DRE/380/60This drive ID module can also be combined with MOVIMOT® MM..D-233. | Red | 18234933 |
DRS../DRE.. | 220 – 240/380 – 415 254 – 277/440 – 480 | 50 60 | DRS/DRE/50/60 | Violet | 18214444 |
DRE...J.. | 230/400 | 50 | DRE...J/400/50 | Orange | 28203816 |
DRU...J.. | 230/400 | 50 | DRU...J/400/50 | Gray | 28203194 |
DRN.. | 220/380 | 60 | DRN/380/60This drive ID module can also be combined with MOVIMOT® MM..D-233. | Red/white | 28240227 |
DRN.. | 230/400 | 50 | DRN/400/50 | Light blue | 28222040 |
DRN.. | 266/460 | 60 | DRN/460/60This drive ID module can also be combined with MOVIMOT® MM..D-233. | Blue/white | 28241819 |
DRS../DRN.. | 220 – 230/380 – 400 266/460 | 50 60 | DRS/DRN/50/60 | Green/white | 28241827 |
DRN.. | 220 – 230/380 – 400 266/460 | 50 60 | DRN/50/60 | Violet/white | 28249747 |
DRU.. | 230/400 | 50 | DRU/400/50 | Dark brown/ | 28291646 |
DRU.. | 266/460 | 60 | DRU/460/60 | Light brown/white | 28312406 |