Unit
MDX91A-....-5.3-4..
Size
8
Type
3800
4700
5880
Nominal line voltage (in accordance with EN 50160) Vline
V
380 – 500 V
Nominal current AC Iline
A
342
423
529
Line frequency fline
Hz
50 to 60 ± 5%
Controlled rectifier
–
Yes
X1 connection contacts
M12 bolt, each terminal is provided in duplicate.