General
Unit | MDX9.A-....-5.3-4.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 1 | 2 | ||||||
Type | 0020 | 0025 | 0032 | 0040 | 0055 | 0070 | 0095 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 16 | 20 | 27 | 34 | 45 | 58 | 83 |
Power consumption 24 V | W | 20 | ||||||
Interference suppression | – | EMC filter limit value category C2 according to EN 61800-3 | ||||||
PE connection | – | M4 screw | ||||||
Permitted number of times power may be switched on/off per minute | min-1 | 1 | ||||||
Minimum switch-off time for power off | s | 10 | ||||||
Mass | kg | 4.1 | 4.4 | |||||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings. | ||||||