Technical data
Braking resistor | Unit | BW120-001 | BW100-001 | BW100-002 | BW100-002/M | BW100-006-T | |
|---|---|---|---|---|---|---|---|
Part number | – | 18176011 | 08281718 | 08281653 | 25664514 | 18204198 | |
Peak braking power | kW | 6.9 | 9.4 | 6.9 | |||
Current-carrying capacity | 100% cdf | kW | 0.03 | 0.1 | 0.2 | 0.15 | 0.6 |
50% cdf | kW | 0.06 | 0.15 | 0.3 | 0.27 | 1.1 | |
25% cdf | kW | 0.1 | 0.3 | 0.6 | 0.45 | 1.9 | |
12% cdf | kW | 0.18 | 0.5 | 1 | 0.75 | 3.6 | |
6% cdf | kW | 0.3 | 0.9 | 1.8 | 1.23 | 5.7 | |
Observe the regenerative power limit of the device, see chapter Technical data. | |||||||
Resistance value RBR | Ω | 117 | 100 | 100 ± 10% | |||
Tripping current of external monitoring device IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C. | A | – | 0.8 | 1 | 1.2 | 2.4 | |
Design | – | PTC submounting resistor | Flatpack resistor | Submounting resistor in flat design | Wire resistor | ||
Power connections | mm2 | Single conductors | Ceramic terminal 2.5 | ||||
Conductor length at the braking resistor | mm | 170 | 510 | 300 | |||
Cable cross section | mm2 | 0.5 | 1.3 | 2.1 | 0.5 – 10 | ||
Tightening torque | Nm | – | 0.5 | ||||
PE connection | – | – | M4 bolt | ||||
Tightening torque PE | Nm | – | 1.5 – 1.8 | ||||
Degree of protection in accordance with EN 60529 | – | IP20 | IP54 | IP40 | IP20 | ||
Ambient temperature ϑA | °C | -20 – 40 | -25 – 40 | -20 – 40 | -30 – 40 | ||
Derating at ambient temperature > 40 °C | – | -4% PN/10 K up to maximum 60 °C | |||||
Thermal overload protection | – | Self-protection | Fuse | Temperature switch | |||
Noise characteristics | – | Unobtrusive | Low | ||||
Mass | kg | 0.95 | 0.3 | 0.6 | 1.4 | 3 | |