Technical data

Output choke

Unit

HD0125-
503

HD0240-
503

HD0460-
503

HD1000-
503

HD2000-
503

HD6000-
503

HD6001-
503The terminal contacts are provided in duplicate. The top row is covered by a removable plastic cover.

Part number

 

17985153

17985188

17985161

17991307

17991250

17963362

29678803

Nominal voltage

V

3 × AC 0 – 500 V

3 × AC
200 – 500 V

Nominal current IN

A

12.5

24

46

100

200

600

660

Nominal power loss

W

2.9

6

14

37

83

162

162

Ambient temperature ϑA

 

°C

 

0 – 45

-10 – 45

Derating at ambient temperature > 45 °C: -3% IN/K up to maximum 60 °C

Connection contacts
U1/V1/W1 - U2/V2/W2

 

Screw terminal

Copper rail

M12 bolt, each connection is provided in duplicate.

Cross section
U1/V1/W1 – U2/V2/W2

mm2

0.2 – 10

2.5 – 16

16 – 50

16 – 150

30 × 8,
bore
ØM12 mm

M12 bolt

Tightening torque
U1/V1/W1/ – U2/V2/W2

Nm

1.2 – 2

2 – 4

6 – 8

12 – 20

–

14 – 20

PE connection contacts

–

M6 bolt

M8 bolt

M10 bolt

M12 × 50

M12 bolt

Tightening torque PE

Nm

6

12

23

30

30

Degree of protection according to EN 60529

 

IPXXB

IPXXA

IP00

IPXXA with terminal cover provided

Mass

kg

0.85

1.46

2.35

3

6.5

16

24.6