Output

Electronics cover (inverter)

..0070..

..0095..

..0125..

..0160..

Nominal output current

7.0 A

9.5 A

12.5 A

16.0 A

Recommended motor power ASM

PMot

3.0 kW

4.0 kW

5.5 kW

7.5 kW

Output voltage

VA

0 – Uline

Nominal output current
fPWM = 4 kHz

IN

7.0 A

9.5 A

12.5 A

16.0 A

Apparent output power

SN

4.9 kVA

6.6 kVA

8.7 kVA

11.1 kVA

Power section
nominal power loss

PV

For further information on the power loss, refer to the addendum to the operating instructions "MOVI‑C® Electronics Cover – Information about the EU Ecodesign Regulation 2019/1781".

Overload capacity
of IN at fPWM = 4 kHz, Vline = 400 V

Vline = 400 V

foff < 3 Hz: 235%

foff ≥ 3 Hz: 300%

foff < 3 Hz: 195%

foff ≥ 3 Hz: 250%

foff < 3 Hz: 155%

foff ≥ 3 Hz: 200%

Vline = 500 V

foff < 3 Hz: 215%

foff ≥ 3 Hz: 300%

foff < 3 Hz: 175%

foff ≥ 3 Hz: 250%

foff < 3 Hz: 140%

foff ≥ 3 Hz: 200%

PWM frequency

fPWM

4/8/16 kHz (adjustable)

Max. output frequency

fmax

V/f:

VFCPLUS:

599 Hz

250 Hz

CFC:

ELSM®:

500 Hz

500 Hz

Max. permitted cable length

 

15 m