28125991, 28125983

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28125991, 28125983

Assembly

Open cable end, conductor end sleeves, ring cable lugs

Motor connection depending
on brake control

Assembled connector

Without
brake

3-wire brake AC 100 to 525 V

(E.g. BE/BZ brake)

2-wire brake DC 24 V

(E.g. BK/BP
brake)

Conductor color/
core cross section

Identification

Assembly

Description

Signal

Contact

Black 1.5 mm2 2.5 mm2 4.0 mm2

U1

Ring cable lug
M4, M5

Motor connection, phase U

U

A

V2

Ring cable lug
M4, M5

Motor connection, phase V

V

B

W3

Ring cable lug
M4, M5

Motor connection, phase W

W

C

Black 1.0 mm2

1

Conductor end sleeve

ReservedReserved wires must be isolated and fixed in the connection box.

Brake 13 (red)

Brake+
(red or yellow)

Brake 13

D

Black 1.0 mm2

2

Conductor end sleeve

ReservedReserved wires must be isolated and fixed in the connection box.

Brake 14 (white)

Accelerator coil
(white)

Brake 14

E

Black 1.0 mm2

3

Conductor end sleeve

ReservedReserved wires must be isolated and fixed in the connection box.

Brake 15 (blue)

Brake
(blue or yellow)

Brake 15

F

Green/yellow 1.5 mm2 2.5 mm2 4.0 mm2

–

Conductor end sleeve

Protective earth connection

PE

PE

Pink 0.34 mm2

4

Conductor end sleeve

Temperature sensor+ connection

Temp+

1

–

–

–

–

res.

2

Gray 0.34 mm2

5

Conductor end sleeve

Temperature sensor- connection

Temp-

3