Introduction

The following descriptions of the safety subfunctions are based on the description according to EN 61800-5-2. For more information on how to implement and parameterize the safety subfunction in the safety option, refer to chapter "Parameterization of the safety subfunctions".

The following table shows the availability of the safety sub-functions described below, depending on the MOVISAFE® CS..A safety option used in each case:

CS..A safety option

Safety subfunction

Standstill

Motion

STO

SS1-t

SS1-r

SS2-t

SS2-r

SOS

SLS

SSM

SSR

SDI

SLI

SLA

Only with FS encoder

Without CS..A

With suitable control

CSB51A

CSL51A

CSS51A

Not possible with EI7C FS built-in encoder.

Not possible with EI7C FS built-in encoder.

Not possible with EI7C FS built-in encoder.

Not possible with EI7C FS built-in encoder.