FLA values for the MOVIONE® drive unit with DR2C.., speed class 3000 minˉ¹
The following table lists the FLA values of the drive unit:
Motor type | Nominal line voltage | |||
|---|---|---|---|---|
Vline | 400 V | 460 V | 480 V | |
DR2C71MKAR4 | IN | 0.73 A | 0.63 A | 0.61 A |
0.73 A | 0.63 A | 0.61 A | ||
DR2C71MKA4 | 1.08 A | 0.94 A | 0.90 A | |
1.47 A | 1.28 A | 1.23 A | ||
DR2C71MSAR4 | 1.46 A | 1.27 A | 1.22 A | |
1.46 A | 1.27 A | 1.22 A | ||
DR2C71MSA4 | 2.25 A | 1.96 A | 1.88 A | |
2.76 A | 2.40 A | 2.30 A | ||
DR2C71MA4 | 3.36 A | 2.92 A | 2.80 A | |
3.40 A | 2.96 A | 2.83 A | ||
| FLA value for IE5 |
| FLA value at maximum thermal motor torque |