FLA values for the MOVIONE® drive unit with DR2C.., speed class 2000 minˉ¹
The following table lists the FLA values of the drive unit:
Motor type | Nominal line voltage | |||
|---|---|---|---|---|
Vline | 400 V | 460 V | 480 V | |
DR2C71MKAR4
| IN | 0.54 A | 0.47 A | 0.45 A |
0.54 A | 0.47 A | 0.45 A | ||
DR2C71MKA4
| 0.80 A | 0.70 A | 0.67 A | |
1.10 A | 0.96 A | 0.92 A | ||
DR2C71MSAR4
| 1.08 A | 0.94 A | 0.90 A | |
1.08 A | 0.94 A | 0.90 A | ||
DR2C71MSA4
| 1.50 A | 1.30 A | 1.25 A | |
1.96 A | 1.70 A | 1.63 A | ||
DR2C71MA4
| 2.08 A | 1.81 A | 1.73 A | |
2.85 A | 2.48 A | 2.38 A | ||
DR2C80MKA4
| 3.02 A | 2.63 A | 2.52 A | |
3.40 A | 2.96 A | 2.83 A | ||
| FLA value for IE5 |
| FLA value at maximum thermal motor torque |