Key
The following table shows the symbols and abbreviations used in the lubricant table and their meaning.
Abbreviation/symbol | Meaning |
|---|---|
| Synthetic lubricant (marked gray) |
| Mineral lubricant |
CLP | Mineral oil |
CLP PG | Polyglycol (PG) |
rPCF | Reduced Product Carbon Footprint |
CLP HC | Synthetic hydrocarbons – polyalphaolefins (PAO) |
E | Ester-based oil |
| Lubricant for the food processing industry and feed industry. Oils are NSF-H1 registered and compliant in accordance with FDA 21 CFR § 178.3570. |
| Lubricants with particularly reduced CO2 footprint (cradle-to-gate) with sustainable raw materials |
| Lubricants with good bio-degradability for environmentally sensitive areas (> 60% according to OECD 301 or according to appendix A of EPA 2013 VGP) |
| Lubricant suitable for explosion-protected gear units and gearmotors |
1) | Helical-worm gear units with CLP-PG: Contact SEW‑EURODRIVE. |
2) | Low-viscosity grease |
3) | With appropriate measures, the gear units can be operated at ambient temperatures as low as -40 °C. Contact SEW‑EURODRIVE. |
4) | Oils for the food processing industry cannot be combined with the gear unit option "Extended storage" (a VCI anti-corrosion agent is added). |
RWDR | Oil seal |
PSS | Oil seal of the Premium Sine Seal type. The addendum "PSS" for the lubricant type indicates compatibility with the sealing system. |
SPC | Special product classification: Observe the safety data sheet for product classification. Separate handling is required. |





