Speed
The speed calculation determines the mean speed in the time range set via the filter time speed:
Quantization error_v in min-1 =
(15 s x min-1) × scaling_factor_denominator / (scaling_factor_numerator x parameterized_filter_time)
Parameters involved (CSA31A):
- Scaling_factor_numerator:
- 8381.2 (encoder 1)
- 8382.2 (encoder 2)
- Scaling_factor_denominator:
- 8381.3 (encoder 1)
- 8382.3 (encoder 2)
- Parameterized_filter_time:
- 8708.3 (encoder 1)
- 8713.3 (encoder 2)
Parameters involved (CSS..A):
- Scaling_factor_numerator (= PPR count of the selected encoder):
- 8708.1 (encoder 1)
- Scaling_factor_denominator: 1
- The scaling factor is fixed based on the configured encoder type.
- Parameterized_filter_time:
- 8708.3 (encoder 1)
In the case of safety encoders with sin/cos interface, an additional error of 0.3% of the actual speed is added to the process-related quantization error:
Error_v_SinCos = Actual speed x 0.3% + Quantization error_v
In the case of safety encoders with MOVILINK® DDI, an additional error of 0.4% of the actual speed is added to the process-related quantization error:
Error_v_DDI = Actual speed x 0.4% + Quantization error_v