Brake output
SBM I-230-120-00 | SBM I-400-120-00 | SBM I-460-120-00 | |
|---|---|---|---|
Nominal output voltage VN (rated range) (Brake connection pin 13/15) | AC 230 V / DC 94 V (DC 90 V – 98 V) | AC 400 V / DC 165 V (DC 158 V – 170 V) | AC 460 V / DC 188 V (DC 181 V – 194 V) |
Nominal output current IN (Brake connection pin 13/15) | DC 1.28 A | DC 0.73 A | DC 0.62 A |
Acceleration current IB (Brake connection pin 13/14) | Depending on brake type: 4 – 8.5 times the holding current of the brake | ||
Minimum output current for wire break monitoring (IH and IB) | DC 40 mA | ||
Overcurrent shut-off | In holding operation (IH): DC 2 A During acceleration (IB): DC 10 A | ||
Nominal output power PA | 120 W | ||
Nominal power loss PV | 12 W | ||
Permitted cable length | 30 m | ||