X4142: Engineering interface

INFORMATION

You cannot use the X32 and X4142 engineering interfaces at the same time. This applies even if you are using CBG..A keypads.

INFORMATION

The maximum length of the connection cables must not exceed 15 m in total.

The following table provides information about this connection:

Function

Engineering interface (CAN)

Connection type

M12-SPEEDCON, 5‑pin, female, B‑coded, color: red

Connection diagram

Assignment

Contact

Function

1

res.

Reserved

2

24V_OUT

DC 24 V auxiliary outputOnly use this output to supply components from SEW‑EURODRIVE.

3

0V24_OUT

0V24 reference potentialOnly use this output to supply components from SEW-EURODRIVE.

4

CAN_H

CAN High connection

5

CAN_L

CAN Low connection