Brake control / brake application time

The design of the "safe disconnection of power supply" safety sub-function is optimized for the control of brakes from SEW-EURODRIVE with 3-wire technology.

The SBM safe brake module is certified for this, taking into account the various brake application times. The certification is valid regardless of the type of control (single or dual channel/1 or 2 control cables).

In the evaluation of the overall system, in the worst-case scenario the brake application times according to the following overview are permitted for the configuration of the braking distance with safe control via SBC. The brake-specific switching times can be found in the documentation for the brake.

Permitted use

Maximum performance level

Permitted brake application times

t2,I

t2,II

As a safety device in accordance with category 1 (with PFHD value)

PL c

X

X

As a safety device in accordance with category 3 (with fault exclusion)

PL d

X

–

X

=

Permitted

–

=

Not permitted

t2,I

=

Brake application time of a 3-wire brake from SEW-EURODRIVE with cut-off in the AC circuit

t2,II

=

Brake application time of a 3-wire brake from SEW-EURODRIVE with cut-off in the DC and AC circuit

INFORMATION

After an emergency stop and stopping by the brake, the brake must, be checked by a brake test, for example. If the disconnection on the DC and AC sides (AC/DC) is no longer effective in the event of a device-internal defect of the SBM, the brake can be thermally overloaded. The power supply of the brake is still safely switched off via the SBM.