Prefabricated cables

Only use cables provided by SEW-EURODRIVE. Use the UKS22A cable for the CBG11A and CBG21A keypads. The UKS52A cable also has a contact for a switch or key switch. As long as this contact is not closed, the inverter cannot be operated in manual mode with the CBG22A keypad. This allows the CBG22A keypad to be locked against unauthorized access.

Length

Part number

Type

5 m

25721763

UKS22A

Variable, 1 – 10 mIn 1 m increments.

28149963

UKS52AA port saver is required for this cable type. This is included in the scope of delivery.

2 m

28152751

5 m

28152646

10 m

28156870