Size 8

A

View from top

[1]

X5: 24 V supply voltage

[2]

X1: Supply system connection and +VDCL, -VDCL: DC link connection on rectifier side

[3]

+VDCL*, -VDCL*: DC link connection capacitor side

[4]

X6: Safe Torque Off (STO) connection

 

 

B

View from front

[5]

4 × housing PE connection

[6]

X33: Interface for CDM11A or CBG01A

[7]

Product label with QR code

[8]

S1/S2: EtherCAT® ID switch

[9]

Status LEDs

[10]

Memory module

[11]

X23: Analog inputs or analog outputs

[12]

X20: Digital inputs or digital outputs

[13]

X22: Isolated relay contact

[14]

Signal and control cable shield plate

[15]

MOVILINK® DDI shield plate

[16]

X60: safe digital inputs or digital outputs

[17]

S4: Changeover analog input mA/V

[18]

X30/X41 OUT: Fieldbus

[19]

X30/X40 IN: Fieldbus

 

 

C

View from below

[20]

X18: FS encoder connection

[21]

X16: MOVILINK® DDI connection

[22]

Braking resistor connection

[23]

X2: Motor connection

[24]

X10: Brake control and motor temperature monitoring

[25]

EMC contact screw on the right side of the inverter