Output
Unit | MCX91A-....-203-4.. | |||||
|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | |||
Type | 0290 | 0420 | 0570 | 0840 | 1080 | |
Output voltage Vout | V | 0 – VlineIn inverter operation, it is technically impossible to provide the full line voltage (with direct power supply) at the output. The output voltage is generated from the DC link circuit and depends, among other things, on the level of its voltage, the control mode, and the operating point. Typically, the maximum output voltage in motor operation is approx. 8% below the line voltage. | ||||
Motor power ASM PMot | kW | 7.5 | 11 | 15 | 22 | 30 |
Nominal output current IN at the smallest possible PWM frequency | A | 29 | 42 | 57 | 84 | 108 |
Overload capacity | – | 150%: max. 30 s at fPWM = 4 kHz | ||||
Continuous output current at f = 0 Hz | – | 75% × IN at fPWM = 4 kHz | ||||
Apparent output power SN | kVA | 11.6 | 16.7 | 22.7 | 33.5 | 43 |
Nominal DC link voltage VDCL_nom | V | DC 325 at Vline = 230 V | ||||
Maximum DC link voltage VDCL_max | V | DC 650 | ||||
PWM frequency fPWM | kHz | 4, 8, 16 (adjustable) | ||||
Maximum output frequency fmax | Hz | 599 See chapter Characteristics of the control modes | ||||
Connection contacts X2 | – | M8 bolt | M10 bolt | |||