Input

Unit

MCX91A-...-5E3-4..

Size

0L

3

Type

0070

0095

0125

0160

0240

Nominal line voltage (according to EN 50160) Vline

V

3 × AC 380 – 500

Nominal current AC IN

A

6.3

8.6

11.3

14.4

21.6

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

No

Connection contacts X1

–

Plug connector