Motor cables for motors with integrated BS.Z brake control
Connecting cables with connectors on the motor side for the following motors:
- CM3C../CM3P.. synchronous motors
The following table shows the conductor assignment of the cables:
Motor side | Inverter side | ||||||
|---|---|---|---|---|---|---|---|
Contact | Signal | Core color | Conductor color IEC 60757 | Marking | Assembly | Description | |
M23 | M40 | ||||||
U | U | U | Black | BK | U/L1 | Not prefabricated | Connection Motor phase U |
V | V | V | Black | BK | V/L2 | Not prefabricated | Connection Motor phase V |
W | W | W | Black | BK | W/L3 | Not prefabricated | Connection Motor phase W |
A | 1 | GND | Yellow | YE | A | Not prefabricated | Connection GND |
B | + | DC 24 V | Orange | OG | B | Not prefabricated | Connection DC 24 V |
C | N | Reserved | Pink | PK | C | Not prefabricated | Do not connect |
D | 2 | Reserved | Violet | VT | D | Not prefabricated | Do not connect |
PE | PE | PE | Yellow/green | YE/GN | – | Not prefabricated | Connection Protective earth |
DDI | DDI | DDI | Violet | VT | – | Coaxial connector | MOVILINK® DDI |
Insulate each unconnected conductor end.