Motor cables for motors with integrated BGZ brake control

Connecting cables with connectors on the motor side for the following motors:

  • DRN../DR2S../DR2L.. asynchronous motors
  • CMP../CM3C.. synchronous motors

The following table shows the conductor assignment of the cables:

Motor side

Inverter side

Contact

Signal

Core color

Conductor color IEC 60757

Marking

Assembly

Description

M23

M40

U

U

U

Black

BK

U/L1

Not prefabricated

Connection

Motor phase U

V

V

V

Black

BK

V/L2

Not prefabricated

Connection

Motor phase V

W

W

W

Black

BK

W/L3

Not prefabricated

Connection

Motor phase W

A

1

Reserved

Yellow

YE

A

Not prefabricated

Do not

connect

B

+

N (L2)

Orange

OG

B

Not prefabricated

Brake connection, neutral conductor N (or phase L2)

C

N

Reserved

Pink

PK

C

Not prefabricated

Do not

connect

D

2

L1

Violet

VT

D

Not prefabricated

Brake connection, phase L1

PE

PE

PE

Yellow/green

YE/GN

–

Not prefabricated

Connection

Protective earth

DDI

DDI

DDI

Violet

VT

–

Coaxial connector

MOVILINK® DDI

Insulate each unconnected conductor end.