Size 0L

A | View from top |
[1] | 4 × housing PE connection |
[2] | X1: Connection for supply system |
[3] | X5: 24 V supply voltage |
[4] | X6: Connection for Safe Torque Off (STO) |
|
|
B | View from front |
[5] | X33: Interface for CDM11A or CBG01A |
[6] | S1/S2: EtherCAT® ID switch |
[7] | Product label with QR code |
[8] | Status LEDs |
[9] | Memory module |
[10] | X23: Analog inputs or analog outputs |
[11] | X20: Digital inputs or digital outputs |
[12] | X22: Isolated relay contact |
[13] | X60: safe digital inputs or digital outputs |
[14] | S4: Changeover analog input mA/V |
[15] | X30/X41 OUT: Fieldbus |
[16] | X30/X40 IN: Fieldbus |
[17] | Signal and power cable shield plate |
|
|
C | View from below |
[18] | X18: FS encoder connection |
[19] | X10: Brake control and motor temperature monitoring |
[20] | X16: MOVILINK® DDI connection |
[21] | X2: Motor, braking resistor and DC link connection |