OUT
Variable name | Description |
|---|---|
eOperatingMode | Data type: E_OPERATINGMODE |
Namespace: SEW_MK_Robotics.SEW_IRobHPub | |
eEnableMode | Data type: E_ENABLEMODE |
Current enable mode. Enable type and stop function
Namespace: SEW_MK_Robotics.SEW_IRobHPub | |
eEnableState | Data type: E_ENABLESTATE |
Enable state. Enable state
Namespace: SEW_MK_Robotics.SEW_IRobHPub | |
eControlMode | Data type: E_CONTROLMODE |
Type of control. Type of control
Namespace: SEW_MK_Robotics.SEW_IRobHPub | |
xReady | Data type: BOOL |
| |
xSetpointStandstill | Data type: BOOL |
| |
xOutOfWorkspace | Data type: BOOL |
| |
xCalculatingActualPose | Data type: BOOL |
| |
xCalculatingLagError | Data type: BOOL |
| |
eActCoordSys | Data type: E_COORDSYS |
Coordinate system in which the path is currently being interpolated (Base, Joint, World, User). Namespace: SEW_MK_Robotics.SEW_IRobMoCPub |