MC_SEW_SelectUserMode
This function block switches the axis to a manufacturer-specific "UserMode". The "UserMode" can be used to trigger device functions for MOVI-C® axes for which there are no PLCopen function blocks. Function blocks that change the PLCopen state (e.g. MC_Power or MC_Move) cannot be used in this mode. In "UserMode", the axis (only MOVI-C® axis) can be controlled via FCBs.

VAR_IN_OUT
Variable name | Data type | Description |
|---|---|---|
Axis | AXIS_REF | Reference to a logical device See also AXIS_REF. |
VAR_INPUT
Variable name | Data type | Description |
|---|---|---|
Enable | BOOL | Activate "UserMode". |
DisabledMode | E_DisabledMode | Type of stop and inverter status in the not enabled state:
|
VAR_OUTPUT
Variable name | Data type | Description |
|---|---|---|
Done | BOOL | UserMode is active |
Error | BOOL | An error has occurred in the function block |
ErrorID | WORD | Error number |
DeviceHandler | SEW_oIMC.SEW_IDH.IDeviceHandlerBaseV3 | Basic interface for querying provider-specific interfaces |
