MC_SEW_ReadInverterInfo
This function block provides additional status information for the inverter.

VAR_IN_OUT
Variable name | Data type | Description |
|---|---|---|
Axis | AXIS_REF | Reference to a logical device See also AXIS_REF. |
VAR_INPUT
Variable name | Data type | Description |
|---|---|---|
Enable | BOOL | Activate function block. |
VAR_OUTPUT
Variable name | Data type | Description |
|---|---|---|
Valid | BOOL | Outputs are valid |
Busy | BOOL | Function block is active |
Error | BOOL | An error has occurred in the function block |
ErrorID | WORD | Error number |
SafeStopActive | BOOL | Axis is in the "Safe Torque Off" state |
BrakeOpen | BOOL | Motor brake is open |
EnergySavingActive | BOOL | Energy-saving mode of the inverter is active |
InverterMode | Inverter status | |
InverterError | BOOL | Inverter has an error |
InverterErrorCode | BOOL | Inverter error code |