Variable torque limit Q1

Word

Bit

Function

PO x + 1

Control word

0

Activate torque limiting

1

Deactivate speed and lag error monitoring

2

Reserved

3

Deactivate speed monitoring

PO x+2

Torque limit

0-15

Torque related to the nominal motor torque (unit: 0.1% MN)

INFORMATION: If the value "0" has been defined for the minimum torque limit for the "Torque limiting" parameter, then the "Torque" configured in the "Limit values" configuration menu is effective when a setpoint torque with the value "0" is specified.