Process output data

The following tables show the process output data from the higher-level controller to the inverter for control via the fieldbus.

Word

Bit

Function/unit

PO 1

Control word

0

Emergency stop enable

1

Enable application stop

2

Reserved

3

Release brake

INFORMATION: The axis group members must already be in output stage inhibit. Simultaneous setting with output stage inhibit is not possible. To release the brakes when the output stage is inhibited, they must be activated in the inverter configuration under "Drive functions" "FCB 01 Output stage inhibit" > "Release brake/deactivate DynaStop® with FCB 01 – enable".

4

Jog positive

5

Jog negative

6

Apply relative position

7

Start/stop with fieldbus ramp

8

Reset fault

9

Reserved

10

"Reserved" or "Deactivate external encoders" (depending on the configuration)

INFORMATION: In this case, all external encoders that are used for the software module are deactivated. If these are also used for compensation control, the balance controller is deactivated. Otherwise, unwanted compensation movements could occur when the motor encoder is used.

11

Reserved

12

Deactivate SW limit switches

13

Activate output stage inhibit

14

Activate standby mode

15

MOVIKIT® handshake In

PO 2

Setpoint speed

0-15

User unit (speed)

PO 3

Setpoint acceleration

0-15

User unit (acceleration)

PO 4

Setpoint deceleration

0-15

User unit (deceleration)

PO 5

Digital outputs

0

DO 00 Member 1

1

DO 01 Member 1

2

DO 02 Member 1

3

DO 03 Member 1

4

DO 00 Member 2

 

PO 6

Setpoint application mode

0-15

Operating mode

PO 7

Target position high word

0-15

User unit (position)

PO 8

Target position low word

0-15

User unit (position)

PO 9

Setpoint jerk

0-15

User unit (jerk)

INFORMATION: In the following states, the jerk resulting from the configured jerk time of the inverter is effective instead of the specified jerk:

  • If default mode ("0") is selected
  • If the "Enable/application stop" signal is removed
  • If the "Enable/emergency stop" signal is removed
  • With active fault response

PO 10

Control word
MultiAxisController

WARNING! Unexpected system behavior due to the deactivation of an axis group member during movement. May result in death, severe injuries or damage to property. Make sure that axis group members are only deactivated at standstill.

 

INFORMATION: For the "Skew" and "Skew without overload guard" priorities, the associated external encoder is also deactivated when the axis group member is deactivated.

 

INFORMATION: To release the brakes when the output stage is inhibited, they must be activated in the inverter configuration under "Drive functions" > "FCB 01 Output stage inhibit" > "Release brake/deactivateDynaStop® with FCB 01 – enable".

0

Deactivate member 1

1

Deactivate member 2

2

Deactivate member 3

3

Deactivate member 4

4

Member 1
Release brake with inhibited output stage

5

Member 2
Release brake with inhibited output stage

6

Member 3
Release brake with inhibited output stage

7

Member 4
Release brake with inhibited output stage

8

Deactivate balance controller

9

Deactivate position controller

When the position controller is reactivated, the profile generator continues the motion from the actual position. This makes it possible to bridge actual position gaps.

10

Deactivate skew error

11

Allow skew compensation

12

Reset encoder difference

INFORMATION: If the signal is set permanently, "coupling monitoring" is deactivated.

13

"Reserved" or "Deactivate external encoders" (depending on the configuration)

INFORMATION: In this case, all external encoders that are used for the software module are deactivated. If these are also used for compensation control, the balance controller is deactivated. Otherwise, unwanted compensation movements could occur when the motor encoder is used.

14

Reserved

15

Reserved