Process sequence and signal states
Status signals and test results of the brake test are transferred via 2 additional process input data (BT PI 1.0-2.15) for brake 1 and brake 2 of the axis group members.
No. | Sequence | PD | Signal states |
|---|---|---|---|
[1] |
| PO 1.0 |
|
| PO 1.1 |
| |
| PO 1:13 |
| |
Activation of the "brake test" mode operating mode | PO 6 | 700 (decimal) | |
Start/stop brake test | PO 1.7 |
| |
Up to [1] | The signal states from previously performed brake tests on axis 1 are retained. | ||
[1] to [2] | Brake test is in progress. | PI 1.0 |
|
Apply brake request 2) on axis 1 | PI 1.1 |
| |
[2] to [3] | Aborted by stop, due to no enable or by monitoring (lag error or skew error) | PI 1.0 |
|
PI 1.1 |
| ||
[3] to [4] | Brake test on axis 1 is in progress. Apply brake request 2) on axis 1. | PI 1.0 |
|
PI 1.1 |
| ||
Up to [4] | The signal states from previously performed brake tests on axes 2 and 3 are retained. | ||
From [4] | Test result for axis 1 is available | PI 1.2 - |
|
[4] to [5] | Brake test on axes 2 and 3 is in progress. | PI 1 PI 2 |
|
Up to [5] | The state of a previously performed brake test on axis 4 is retained. | ||
[5] to [6] | Brake test on axis 4 is in progress. Apply brake request 2) on axis 4 | PI 2.8 |
|
PI 2.9 |
| ||
From [6] | Test result for axis 1 is available | PI 2.1 – |
|
From [7] | Brake test was completed successfully | PI 1.7 |
|
1) Test results:
Brake 1 axis 1:
BT PI 1.2 "1": Test result NOK or BT PI 1.3 "1": Test result OK
Brake 2 axis 1:
BT PI 1.4 "1": Test result NOK or BT PI 1.5 "1": Test result OK
Brake 1 axis 2:
BT PI 1.10 "1": Test result NOK or BT PI 1.11 "1": Test result OK
Brake 2 axis 2:
BT PI 1.12 "1": Test result NOK or BT PI 1.13 "1": Test result OK
Brake 1 axis 3:
BT PI 2.2 "1": Test result NOK or BT PI 2.3 "1": Test result OK
Brake 2 axis 3:
BT PI 2.4 "1": Test result NOK or BT PI 2.5 "1": Test result OK
Brake 1 axis 4:
BT PI 2.10 "1": Test result NOK or BT PI 2.11 "1": Test result OK
Brake 2 axis 4:
BT PI 2.12 "1": Test result NOK or BT PI 2.13 "1": Test result OK
2) Apply brake request (only if the test for 2 brakes is activated):
BT PI 1.6: "1" brake test applies brake 1 on axis 1.
BT PI 1.7: "1" brake test applies brake 2 on axis 1.
BT PI 1.14: "1" brake test applies brake 1 on axis 2.
BT PI 1.15: "1" brake test applies brake 2 on axis 2.
BT PI 2.6: "1" brake test applies brake 1 on axis 3.
BT PI 2.7: "1" brake test applies brake 2 on axis 3.
BT PI 2.14: "1" brake test applies brake 1 on axis 4.
BT PI 2.15: "1" brake test applies brake 2 on axis 4.