Case distinction
Case 1: Touchprobe not activated (TP PO 0:0)
If the "Start" signal (PO 1:7) is canceled during travel to the target, the drive is stopped and continues to travel to the setpoint position (PO 7, PO 8) when this signal is set again.
Case 2: Touchprobe activated (TP PO 1:0), no trigger detected (TP PI 1:2)
If the "Start" signal (PO 1:7) is canceled during travel to the target, the drive is stopped and continues to travel to the setpoint position (PO 7, PO 8) when this signal is set again. When the setpoint position is reached, the feedback "No trigger detected" (TP PI 1:2) is set.
Case 3: Touchprobe activated (TP PO 1:0), trigger active (TP PI 1:1)
If the "Start" signal (PO 1:7) is canceled during travel to the target, the drive is stopped and continues to travel to the setpoint position (PO 7, PO 8) when this signal is set again. When the trigger has occurred, the new target position results from the actual position at the trigger time (recorded value) and the specified relative position (TP PO 3, PO 4). The relative position (TP PO 3, PO 4) is added or subtracted according to the sign. The feedback "Trigger active" (TP PI 1:1) is set.