Positioning endless – Touchprobe remaining distance in direction of travel (422)

Note that this operating mode is only included if the function is activated in the "Basic settings" configuration menu under "Additional functions".

Continuous operation of an axis, where the sign of the setpoint position (PO 7/PO 8) determines the direction of travel. The relative position is processed as an absolute value and adopted when the additional function Touchprobe 1 is activated and there is a trigger event.

Note that the Touchprobe target travel is aborted after a Touchprobe event if the enable signal is removed or in the event of an error. For a new Touchprobe move, "Activate Touchprobe" must first be set to "0" and then back to "1", and then "Start" must have a rising edge.