Bottom mounting area, high temperature variant

[F100] | MRCD | [F21] | Fuse 24 V |
[L1] | DC link choke | [F22] | Fuse 24 V |
[L1:1] | +UZ | [X3] | Internal 24 V distributor |
[L1:2] | -UZ | [F10] | Discharge fuse |
[X10] | AC power supply for cooling unit | [X2] | Discharge connection |
[X1] | Connection block control | [X5] | Short-circuit connector |
[F20] | Fuse 24 V | [PE] | PE connection |