Limit switches
INFORMATION

The software limit switches are monitored on the inverter. Monitoring is only performed when the inverter is referenced.
Parameter designation | Description |
|---|---|
SW limit switches (monitored on the inverter) | |
Monitoring |
|
Index: 8572.3 | |
IEC name: – | |
SW limit switch negative | Position of the negative software limit switch (in user units) |
Index: 8572.4 | |
IEC name: – | |
Monitoring |
|
Index: 8572.5 | |
IEC name: – | |
SW limit switch positive | Position of the positive software limit switch (in user units) |
Index: 8572.6 | |
IEC name: – | |
Actual values in user units | |
Position | Displays the current position |
Index: | |
IEC name: – | |
Modulo position | Current position in user units taking account of modulo scaling. |
Index: | |
IEC name: – | |
Active drive referenced | Displays the referencing status |
Index: | |
IEC name: – | |
Open manual mode | |
[Open manual mode to determine SW limit switch] button | Open manual mode to determine SW limit switch |
Index: – | |
IEC name: – | |