Limit values
Parameter designation | Description |
|---|---|
Application limits | |
Positive speed | Limits the maximum positive speed permitted for moving the drive. (in user units) |
Index: 8357.10 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitVelocityPositive | |
Negative speed | Limits the maximum negative speed permitted for moving the drive. (in user units) |
Index: 8357.11 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitVelocityNegative | |
Acceleration | Limits the maximum acceleration permitted for accelerating the drive. (in user units) |
Index: 8357.12 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitAcceleration | |
Deceleration | Limits the maximum deceleration permitted for braking the drive. (in user units) |
Index: 8357.13 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitDeceleration | |
Jerk time | Limits the jerk time in [ms] The jerk time takes effect for the stop FCBs and in manual mode. The positioning process extends to twice the set jerk time. |
Index: 8357.14 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitJerkTime | |
Torque | Limits the maximum torque that may be applied to the drive in [Nm] |
Index: 8357.15 | |
IEC name: – | |
Limits | |
Emergency stop deceleration | Deceleration for the ramp that is activated during an emergency stop. An emergency stop can be programmed as a response to a fault (in user units). |
Index: 8357.20 | |
IEC name: ConfigHandling._stAxisConfig.lrRapidStopDeceleration | |
Limit values from startup | |
Maximum speed at the motor shaft | Maximum permitted rotational speed at the motor shaft calculated from motor and gear unit data during startup in [min-1]. |
Index: 8360.9 | |
IEC name: – | |
Maximum torque at the motor shaft | Permitted maximum torque at the motor shaft calculated from motor and gear unit data during startup in [Nm]. |
Index: 8360.11 | |
IEC name: – | |
Application limits for controller functions | |
Jerk | Jerk in user units Permanently configured jerk for all centrally calculated operating modes. When using the additional function "Variable jerk", the preset jerk is limited by this value. Default value: 0 |
Index: 50040.19 | |
IEC name: – | |