Reference signals
Parameter group | Description |
|---|---|
In position for controller functions | |
Window width | If the difference between actual and setpoint positions is less than or equal to half this value, the "In position" signal is set. |
Index: 50031.1 | |
IEC name: – | |
Hysteresis | Target position hysteresis. If the window width is exceeded, the "In position" signal remains set until this value is exceeded. |
Index: 50031.2 | |
IEC name: – | |
Delay time | The condition for the "in position" signal must be fulfilled for at least this time. |
Index: 50031.3 | |
IEC name: – | |
Evaluation of "in position" bit independent of the start bit | Always evaluate the “In position” bit (comparison between setpoint position and actual position) when a positioning operation is pending. |
Index: 50031.4 | |
IEC name: – | |
Evaluation of "in position" bit independent of start bit and mode | Always evaluate the "In position" bit (comparison between setpoint position and actual position) regardless of the start bit and mode. |
Index: 50031.5 | |
IEC name: – | |
Referenced | |
Force reference bit | Output the value "TRUE" for the xReferenced bit without referencing. When this function is used, a valid position is only present when the axis signals "ready" and there is no relevant fault. |
Index: – | |
IEC name: – | |