"GATEWAY" LED
Status | Meaning | Information |
|---|---|---|
Green Illuminated | Operation/OK | No fault/no warning |
Green Flashes at 1 Hz, 50% on | Fieldbus warning | Warning 45.50
|
Yellow Illuminated | Gateway warning | All warnings except 45.x, but with 45.5 and 45.9
|
Yellow Flashes at 1 Hz, 50% on | Process data faulty or stopped | All warnings 45.x, except 45.5, 45.9, and 45.50
|
Red Flashes at 1 Hz, 50% on | Fault | All warnings that do not fall into the three categories above.
|