Asynchronous motors in control mode VFCPLUS
Asynchronous motors are mainly operated in VFCPLUS control mode. The control mode efficiently adjusts the motor magnetization to the respective operating point. It simultaneously enables dynamic responses to load shocks on the drive train.
The VFCPLUS control mode allows dynamic use of the entire speed range of the drive. Reversing and moving through the speed 0 are also possible.
However, continuous operation of asynchronous motors at low speeds is not possible. The minimum speeds that must not be permanently undercut during operation without encoder are:
- Motoring operation: 1% of the asynchronous motor nominal speed
- Regenerative operation: 10% of the asynchronous motor nominal speed
INFORMATION

Lifting application without encoder
The control must be designed in such a way that the direction of rotation can only be changed from an idle state (with the brake applied).
When determining the maximum speed, observe that the breakdown torque MK is reduced in a quadratic relationship in the field weakening range.