Input

Unit

MCC91A-....-2E1-4..

Size

0S

Type

0017

0025

0034

0042

Nominal line voltage (according to EN 50160) Vline

V

1 × AC 200 – 240

Nominal current AC Iline

A

5.5

7.1

8.9

11.1

Line frequency fline

Hz

50 – 60 ± 5%

Controlled rectifier

Yes (precharge circuit)

Connection contacts X1

Connectors