Minimum distances
Depending on the continuous braking power and the mounting position, observe the following minimum clearances:
Continuous braking power at 100% cdf | Mounting position | Lateral distance | Distance below | Distance above |
|---|---|---|---|---|
up to 1 kW | horizontalCorresponds to mounting position 1, 2, 5, 6 (identical to mounting position 2). | 200 | 0 | 350 |
verticalCorresponds to mounting position 3, 4. | 150 | 250 | 300 | |
up to 10 kW | horizontalCorresponds to mounting position 1, 2, 5, 6 (identical to mounting position 2). | 300 | 0 | 650 |
verticalCorresponds to mounting position 3, 4. | 250 | 350 | 600 |