Inverter
The following table shows the power consumption of the 24 V supply depending on the used modules and the installed options:
MCX91A.. | Unit | Power consumption without I/O, motor encoder, motor brake | ||
|---|---|---|---|---|
PROFINET | ||||
-T0./../CSO/CFN | -T0./../DI/CSO/CFN | -T0./../DI/CSL/CFN | ||
Ethernet/IPTM, Modbus TCP | ||||
-T0./../CSO/CFE | -T0./../DI/CSO/CFE | -T0./../DI/CSL/CFE | ||
POWERLINK | ||||
-L00/../CSO/CFL | -L00/../DI/CSO/CFL | -L00/../DI/CSL/CFL | ||
Sizes 0S and 0L | W | 6 | 6.5 | 8.5 |
Sizes 3, 6, 7 | 20 | 20.5 | 22.5 | |
Size 4 | 30 | 30.5 | 32.5 | |
Size 5 | 15 | 15.5 | 17.5 | |
Size 8 | 25 | 25.5 | 27.5 | |