Characteristic safety values of MOVISAFE® CSA31A

 

Characteristic values

EN 62061/EN 61800-5-2

EN ISO 13849-1

Tested safety class/standard basis

SIL 3

PL e

Probability of dangerous failure per hour (PFHD value)

8.5 × 10-9 1/h

Mission time/
service life

20 years, after which the component must be replaced with a new one.

Proof test interval

20 years

–

Safe state

Value "0" for all safe F-DO process values (output disabled)

Safety sub-function

SS1, SS2, SOS, SLS, SSM, SSR, SDI, SLI, SLA, SCA, SLP

The following encoder combinations are permitted.

Encoder 1

Encoder 2

Encoder 3

PL

See chapter

FS motor encoder

–

–

d

1-encoder concept – FS motor encoder

FS motor encoderOnly the sin/cos signals are evaluated for safety reasons. For FS motor encoders with MOVILINK® DDI, only the relative position information is evaluated in terms of safety.

Sin/cos

–

eFor speed and relative position.

2-encoder concept (with MOVISAFE® CSA31A only)

FS motor encoderOnly the sin/cos signals are evaluated for safety reasons.

SSI

–

eFor speed and relative position.

FS motor encoderOnly the sin/cos signals are evaluated for safety reasons.

–

SSI

eFor speed and relative position.

Sin/cos

SSI

–

d

EI7C FS

SSI

–

d

HIPERFACE®

SSI

–

d

Sin/cos

–

SSI

d

EI7C FS

–

SSI

d

–

SSI

SSI

d

–

SSI

SSI

eFor speed and absolute position.

1-encoder concept – FS distance encoder

Key:

  • Encoder 1: Motor encoder
  • Encoder 2: Distance encoder
  • Encoder 3: 2. Distance encoder
  • PL: Maximum performance level that can be achieved