X22: Relay output
Specification | |
|---|---|
Quantity | 1 |
Current-carrying capacity of relay contacts | Umax = DC 30 V, Imax = DC 0.8 A |
Maximum output current | 50 mA |
Connection | Common relay contact X22:1 DOR-C |
Connection contacts | |
Maximum cable length | 30 m |
Specification | |
|---|---|
Quantity | 1 |
Current-carrying capacity of relay contacts | Umax = DC 30 V, Imax = DC 0.8 A |
Maximum output current | 50 mA |
Connection | Common relay contact X22:1 DOR-C |
Connection contacts | |
Maximum cable length | 30 m |